IESNA:LM-63-2002
[TEST]P953207
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41333
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4528.1 4945.7 5399.9 5882.3 6299.9 6649.7 6914.9 7070.1 7095.5 7019.3
6940.3 6934.7 6982.6 7087 7332.4 7944.7 9465.3 11747.7 13781.8 15344.8
16546.7 17680.8 18704.9 19667 20313.1 19382 15689 10974.7 7589.2 5103.7
2152.6 682.7 324.4 141.1 45.1 0 0
4528.1 4954.1 5433.7 5899.2 6319.6 6669.5 6951.6 7106.7 7129.3 7061.6
6974.1 6971.3 7008 7115.2 7366.3 7845.9 9155 11381 13649.2 15268.6
16518.5 17776.7 18738.8 19681.1 20377.9 19777 16357.7 11680 7953.1 5292.7
2290.9 742 378 166.5 59.2 0 0
4528.1 4948.5 5414 5862.6 6263.2 6596.1 6852.8 7013.6 7030.6 6971.3
6906.4 6895.2 6934.7 7041.9 7281.7 7730.2 8793.9 10799.8 13056.8 14811.6
16109.4 17474.9 18769.8 19957.6 20961.9 21249.7 18947.6 14743.9 9947.8 6460.7
2990.5 1179.3 663 366.8 169.3 56.4 0
4528.1 4914.6 5346.3 5775.1 6136.2 6443.8 6689.2 6816.2 6858.5 6833.1
6785.1 6779.5 6813.3 6864.1 7005.2 7290.1 7775.4 8892.6 10799.8 12989.1
14935.7 16744.2 18589.3 20327.2 21988.9 23286.7 24164.1 24234.6 22716.8 18022.2
10128.3 3625.3 1455.8 778.7 358.3 81.8 0
4528.1 4858.2 5239.1 5631.2 5972.6 6263.2 6494.5 6649.7 6720.2 6737.2
6734.3 6751.3 6799.2 6844.4 6934.7 7140.6 7501.7 8046.2 9064.7 10785.7
13034.2 15435.1 17850.1 20363.8 22437.5 24395.4 26316.7 28463.7 30136.7 28906.6
22869.1 12596.9 4956.9 2217.5 936.7 95.9 0
4528.1 4827.2 5162.9 5501.5 5811.8 6096.7 6328.1 6508.6 6607.4 6677.9
6728.7 6810.5 6934.7 7033.4 7126.5 7273.2 7586.4 8088.5 8855.9 9795.4
11180.6 12994.7 15059.9 17277.4 19565.4 22101.7 24934.3 28260.5 32842.3 35564.8
32537.6 24457.5 13302.2 4745.4 1179.3 67.7 0
4528.1 4810.2 5140.3 5481.7 5783.6 6068.5 6314 6491.7 6598.9 6666.6
6737.2 6819 6937.5 7041.9 7151.9 7315.5 7620.2 8113.9 8887 9882.9
11211.7 12989.1 15006.3 17178.6 19511.8 22076.3 24970.9 28472.1 32836.6 35401.1
32094.6 23989.2 13237.3 4841.3 1165.2 76.2 0
4528.1 4753.8 5024.7 5320.9 5605.8 5882.3 6130.6 6339.4 6488.9 6604.6
6725.9 6872.6 7033.4 7168.8 7301.4 7490.4 7795.1 8266.3 8966 9919.5
11132.7 12616.7 14396.9 16447.9 18767 21376.7 24226.1 27304.1 31084.6 33973.6
30023.8 18750.1 8506.1 2894.6 688.4 59.2 0
4528.1 4717.1 4920.3 5154.4 5408.4 5665.1 5919 6141.9 6345 6522.7
6709 6886.7 7056 7205.5 7374.8 7620.2 7972.9 8517.4 9335.5 10452.8
11931.1 13694.4 15739.8 17974.2 20248.2 22640.6 25097.9 27707.6 30303.1 31177.7
27701.9 18566.7 7987 2395.2 964.9 268 0
4528.1 4652.3 4799 4968.2 5179.8 5411.2 5636.9 5871 6085.5 6302.7
6522.7 6723.1 6892.3 7072.9 7264.7 7493.3 7848.7 8418.6 9298.9 10582.5
12252.7 14179.6 16242 18332.5 20414.6 22505.2 24657.8 26720.1 27659.6 25868.1
20369.5 10218.6 2759.2 1046.7 569.9 158 0
4528.1 4584.5 4657.9 4776.4 4934.4 5106.5 5312.4 5512.7 5730 5933.1
6170.1 6398.6 6624.3 6861.3 7106.7 7400.2 7803.6 8429.9 9372.2 10780
12627.9 14820.1 16936 18758.5 20335.6 21828.1 23041.2 23329 21861.9 17861.4
11144 4073.9 818.2 251.1 87.5 31 0
4528.1 4550.7 4581.7 4672 4801.8 4945.7 5117.8 5295.5 5487.3 5693.3
5913.4 6139.1 6387.3 6641.2 6923.4 7261.9 7704.9 8356.6 9270.7 10523.3
12201.9 14148.6 15934.5 17046 17556.7 17649.8 17271.7 16075.5 13883.4 10644.6
6266 2132.9 485.3 138.2 39.5 16.9 0
4528.1 4505.5 4508.4 4556.3 4643.8 4751 4880.8 5019 5157.3 5287
5430.9 5563.5 5718.7 5868.2 6031.8 6229.3 6519.9 6977 7699.2 8751.5
10102.9 11474.1 12419.2 12551.8 11795.7 10390.7 8382 5885.1 3354.5 1534.8
657.4 248.3 93.1 36.7 16.9 2.8 0
4528.1 4426.6 4367.3 4333.5 4305.2 4254.5 4167 4028.8 3845.4 3628.1
3379.9 3117.5 2855.1 2620.9 2440.4 2307.8 2211.9 2175.2 2364.2 2801.5
3286.8 3684.6 3662 3018.7 2115.9 1410.6 976.2 679.9 454.2 282.1
177.7 112.9 56.4 22.6 5.6 0 0
4528.1 4353.2 4217.8 4048.5 3805.9 3504 3148.5 2750.7 2327.5 1912.8
1610.9 1452.9 1419.1 1433.2 1481.2 1523.5 1557.3 1560.2 1523.5 1447.3
1362.7 1278 1187.7 1089 959.2 798.4 623.5 448.6 335.7 245.4
158 93.1 36.7 14.1 5.6 0 0
4528.1 4288.3 4045.7 3721.2 3275.5 2787.4 2276.8 1825.4 1565.8 1478.3
1433.2 1393.7 1362.7 1331.6 1314.7 1303.4 1289.3 1258.3 1190.6 1091.8
993.1 894.3 798.4 688.4 578.4 482.4 411.9 349.8 276.5 189
95.9 48 22.6 8.5 0 0 0
4528.1 4223.4 3882.1 3362.9 2787.4 2203.4 1743.5 1568.6 1517.8 1475.5
1433.2 1390.9 1348.6 1306.2 1244.2 1173.6 1091.8 995.9 891.5 790
694 609.4 541.7 488.1 437.3 389.3 338.6 268 183.4 124.1
81.8 45.1 19.7 8.5 0 0 0
4528.1 4183.9 3718.4 3111.8 2429.1 1853.6 1619.4 1571.4 1526.3 1478.3
1438.8 1390.9 1340.1 1278 1199 1100.3 993.1 883.1 767.4 654.5
561.4 502.2 459.9 420.4 378 335.7 287.8 228.5 180.6 143.9
104.4 67.7 22.6 2.8 0 0 0
4528.1 4127.5 3560.4 2841 2135.7 1718.1 1625 1579.9 1534.8 1486.8
1444.5 1399.3 1345.7 1272.4 1173.6 1069.3 942.3 815.3 677.1 578.4
513.5 474 442.9 409.1 372.4 327.3 270.8 222.9 186.2 146.7
107.2 67.7 19.7 0 0 0 0
4528.1 4121.9 3509.6 2736.6 2022.8 1701.2 1642 1594 1546 1500.9
1455.8 1405 1351.4 1272.4 1176.5 1049.5 905.6 761.7 643.2 553
496.5 459.9 426 389.3 347 293.4 234.2 194.7 158 121.3
81.8 45.1 11.3 0 0 0 0
4528.1 4121.9 3473 2680.2 1974.9 1701.2 1653.3 1605.3 1551.7 1500.9
1455.8 1407.8 1354.2 1283.7 1193.4 1069.3 916.9 764.6 634.8 538.9
482.4 448.6 414.7 375.2 327.3 259.6 200.3 166.5 135.4 101.6
64.9 25.4 2.8 0 0 0 0
4528.1 4136 3489.9 2688.7 1974.9 1701.2 1653.3 1605.3 1554.5 1506.6
1458.6 1410.6 1359.8 1292.1 1201.9 1063.6 911.3 753.3 623.5 530.4
479.6 445.8 409.1 372.4 321.6 242.6 189 158 124.1 90.3
56.4 19.7 0 0 0 0 0
